??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1624153 - EV-T2CCS-PARK
Bill of material
PHOENIX CONTACT 1624153
Product number of the Manufacturer
1624153
Short Description
Charging connector holder
Long Description
CHARX connect standard, Charging connector holder, Accessories, for vehicle charging connectors on charging stations (EVSE), CCS type 2, IEC 62196-3, Front mounting, housing: black, Item is not compatible with the HPC CCS type 2 charging cable from Phoenix Contact.
Manufacturer Type Description
EV-T2CCS-PARK
Preview
International product number
4055626242873
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
GTIN
4055626242873
Manufacturer product designation
Charging connector holder
Manufacturer product description
CHARX connect standard, Charging connector holder, Accessories, for vehicle charging connectors on charging stations (EVSE), CCS type 2, IEC 62196-3, Front mounting, housing: black, Item is not compatible with the HPC CCS type 2 charging cable from Phoenix Contact.
Product type
EV-T2CCS-PARK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции