??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1624130 - EV-PLCC-AC1-DC1
Bill of material
PHOENIX CONTACT 1624130
Product number of the Manufacturer
1624130
Short Description
DC charging controller
Long Description
Programmable charging controller for DC and AC charging of electric vehicles in accordance with IEC 61851-1,-23, DIN SPEC 70121, and CHAdeMO, with integrated cellular modem
Manufacturer Type Description
EV-PLCC-AC1-DC1
Preview
International product number
4055626240572
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
width
285 mm
height
158 mm
Application standards
IEC 61851-23
depth
70 mm
Emergency release at power failure
No
Max. number of addressable charging points
2
communication interface present
No
GTIN
4055626240572
Manufacturer product designation
DC charging controller
Manufacturer product description
Programmable charging controller for DC and AC charging of electric vehicles in accordance with IEC 61851-1,-23, DIN SPEC 70121, and CHAdeMO, with integrated cellular modem
Product type
EV-PLCC-AC1-DC1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371091
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models