??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1624080 - CA-1RS1N8AT0DNS
Bill of material
PHOENIX CONTACT 1624080
Product number of the Manufacturer
1624080
Short Description
Cable connector
Long Description
Cable connector, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1245090
Manufacturer Type Description
CA-1RS1N8AT0DNS
Preview
International product number
4055626230702
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
Application standards
not available
certificate/approval
EAC
net weight
0.142 kg
Type of interlock
Screw locking
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4055626230702
Manufacturer product designation
Cable connector
Product type
CA-1RS1N8AT0DNS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част