PHOENIX CONTACT 1624048
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector, mounting (without cable)
Powered by
CAD모델 선택
{phoenix_contact/27/44/01/09/1624048.prj},{NB=1624048},{MANUID=1624048},{AAO663=4055626227689},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1624048},{DESCSHORT=Device connector front mounting},{DESCLONG=M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+1, Direction of rotation: Standard, type of contact: Pin, Solder connection, Axial seal, Central fastening M20 x 1.5, can be positioned via a locking nut, coding:N},{MANUTYPEDESC=CA-09P1N126L00},{PREVIEW=../../../_pool_/b0/1d/81446_2000_int_04.png},{INTNO=4055626227689},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=32},{BAC140=V0},{AAC049=No}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1624048 - CA-09P1N126L00
Bill of material
PHOENIX CONTACT 1624048
Product number of the Manufacturer
1624048
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+1, Direction of rotation: Standard, type of contact: Pin, Solder connection, Axial seal, Central fastening M20 x 1.5, can be positioned via a locking nut, coding:N
Manufacturer Type Description
CA-09P1N126L00
Preview
International product number
4055626227689
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Combustibility class
V0
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4055626227689
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+1, Direction of rotation: Standard, type of contact: Pin, Solder connection, Axial seal, Central fastening M20 x 1.5, can be positioned via a locking nut, coding:N
Product type
CA-09P1N126L00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.