??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1624024 - CA-09P1N8A6L00
Bill of material
PHOENIX CONTACT 1624024
Product number of the Manufacturer
1624024
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+1, Direction of rotation: Standard, type of contact: Pin, Crimp connection, Axial seal, Central fastening M20 x 1.5, can be positioned via a locking nut, coding:N
Manufacturer Type Description
CA-09P1N8A6L00
Preview
International product number
4055626227337
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Combustibility class
V0
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4055626227337
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+1, Direction of rotation: Standard, type of contact: Pin, Crimp connection, Axial seal, Central fastening M20 x 1.5, can be positioned via a locking nut, coding:N
Product type
CA-09P1N8A6L00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.