??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1624017 - CA-1RS1N8A6Y00
Bill of material
PHOENIX CONTACT 1624017
Product number of the Manufacturer
1624017
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 16+2+FE, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial seal, Central fastening M20 x 1.5, coding:N
Manufacturer Type Description
CA-1RS1N8A6Y00
Preview
International product number
4055626228310
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
PE connection present
No
screen connection present
No
Construction form of the plug connector
Socket
Type of plug-in contact, outside
Female (socket)
With thread
Yes
GTIN
4055626228310
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 16+2+FE, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial seal, Central fastening M20 x 1.5, coding:N
Product type
CA-1RS1N8A6Y00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part