??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1623598 - VC-M-T2/10() S822 NZ:TS02
Bill of material
PHOENIX CONTACT 1623598
Product number of the Manufacturer
1623598
Short Description
Sleeve connector set
Long Description
Rectangular connector (cable side), Range of articles: VARIOCON, Sleeve connector set, type: VC2, housing material: PA, color: nickel
Manufacturer Type Description
VC-M-T2/10() S822 NZ:TS02
Preview
International product number
4055626172316
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
26
color
Black
material
Plastic
Flap cover present
Yes
GTIN
4055626172316
Manufacturer product designation
Sleeve connector set
Manufacturer product description
Sleeve housing with EMC coating and conductive seal, with metric cable entry, locking screws with cylinder head, type 2
Manufacturer product family
VARIOCON
Product type
VC-M-T2/10() S822 NZ:TS02
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей