您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1623497
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging components E-Mobility (accessories)
Powered by
CAD模型選擇
{phoenix_contact/27/14/47/92/1623497.prj},{NB=1623497},{MANUID=1623497},{AAO663=4055626193878},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=39269097},{AAO676=1623497},{DESCSHORT=Charging connector holder},{DESCLONG=CHARX connect, Charging connector holder, Accessories, for vehicle charging connectors on charging stations (EVSE), GB/T, GB/T 20234.3, Front mounting, Park position with pushbutton (N/C contact) to detect the plug state., housing: black},{MANUTYPEDESC=EV-GBDC-PARK-SW},{PREVIEW=../../../_pool_/43/39/140345_1000_int_04.png},{INTNO=4055626193878},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=32},{AAW338=Charging connector holder}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1623497 - EV-GBDC-PARK-SW
Bill of material
PHOENIX CONTACT 1623497
Product number of the Manufacturer
1623497
Short Description
Charging connector holder
Long Description
CHARX connect, Charging connector holder, Accessories, for vehicle charging connectors on charging stations (EVSE), GB/T, GB/T 20234.3, Front mounting, Park position with pushbutton (N/C contact) to detect the plug state., housing: black
Manufacturer Type Description
EV-GBDC-PARK-SW
Preview
International product number
4055626193878
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
GTIN
4055626193878
Manufacturer product designation
Charging connector holder
Manufacturer product description
CHARX connect, Charging connector holder, Accessories, for vehicle charging connectors on charging stations (EVSE), GB/T, GB/T 20234.3, Front mounting, Park position with pushbutton (N/O contact) to detect the plug state., housing: black
Product type
EV-GBDC-PARK-SW
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
CN
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作