??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1623416 - EV-GBSC
Bill of material
PHOENIX CONTACT 1623416
Product number of the Manufacturer
1623416
Short Description
Protective cover
Long Description
CHARX connect basic, Protective cover, Accessories, self-closing, for attaching to infrastructure charging sockets, GB/T, Type 2, GB/T 20234.2, IEC 62196-2, Front mounting, housing: black, Adhered "PHOENIX CONTACT" sticker
Manufacturer Type Description
EV-GBSC
Preview
International product number
4055626242903
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Type of accessory
Protective cap
GTIN
4055626242903
Manufacturer product designation
Protective cover
Manufacturer product description
CHARX connect basic, Protective cover, Accessories, self-closing, for attaching to infrastructure charging sockets, GB/T, Type 2, GB/T 20234.2, IEC 62196-2, Front mounting, housing: black, Adhered "PHOENIX CONTACT" sticker
Product type
EV-GBSC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
CN
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.