??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1623415 - EV-GBSCO
Bill of material
PHOENIX CONTACT 1623415
Product number of the Manufacturer
1623415
Short Description
Protective cover
Long Description
CHARX connect basic, Protective cover, Accessories, self-opening, for attaching to infrastructure charging sockets, GB/T, Type 2, GB/T 20234.2, IEC 62196-2, Front mounting, housing: black, Adhered "PHOENIX CONTACT" sticker
Manufacturer Type Description
EV-GBSCO
Preview
International product number
4055626242910
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Type of accessory
Protective cap
GTIN
4055626242910
Manufacturer product designation
Protective cover
Manufacturer product description
CHARX connect basic, Protective cover, Accessories, self-opening, for attaching to infrastructure charging sockets, GB/T, Type 2, GB/T 20234.2, IEC 62196-2, Front mounting, housing: black, Adhered "PHOENIX CONTACT" sticker
Product type
EV-GBSCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part