??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1623360 - SB-8EPSA8A9L33S
Bill of material
PHOENIX CONTACT 1623360
Product number of the Manufacturer
1623360
Short Description
Coupler connector
Long Description
M40, Coupler connector, SB, straight long, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+4+PE, Direction of rotation: Standard, type of contact: Pin, Crimp connection, cable diameter range: 14 mm ... 20.5 mm, coding:Signal, coding 1, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1244879
Manufacturer Type Description
SB-8EPSA8A9L33S
Preview
International product number
4055626194745
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
Application standards
not available
certificate/approval
cULus Recognized, EAC
net weight
0.022 kg
Type of interlock
Screw locking
max. operating ambient temperature
115 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4055626194745
Manufacturer product designation
Coupler connector
Manufacturer product description
M40, Coupler connector, SB, straight long, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+4+PE, Direction of rotation: Standard, type of contact: Pin, Crimp connection, cable diameter range: 14 mm ... 20.5 mm, coding:Signal, coding 1, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1244879
Product type
SB-8EPSA8A9L33S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част