??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1623271 - HC-26S1N8A4300
Bill of material
PHOENIX CONTACT 1623271
Product number of the Manufacturer
1623271
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Socket, Radial O-ring, 4xM3, shielded: yes, degree of protection: IP67, when plugged in, number of positions: 26, connection method: Crimp connection, series: HC
Manufacturer Type Description
HC-26S1N8A4300
Preview
International product number
4055626272955
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Min. operating temperature
-20 °C
Max. operating temperature
125 °C
Pole number
26
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
material of housing
Metal film
screen connection present
Yes
Number of control contacts
26
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4055626272955
Manufacturer product designation
Device connector, rear mounting
Product type
HC-26S1N8A4300
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
24
Quantity Scale
24
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。