??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1623262 - HC-26P1N8A4300
Bill of material
PHOENIX CONTACT 1623262
Product number of the Manufacturer
1623262
Short Description
Device connector, rear mounting
Long Description
Device connector, rear mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Pin, Radial O-ring, 4xM3, shielded: yes, degree of protection: IP67, when plugged in, number of positions: 26, connection method: Crimp connection, series: HC
Manufacturer Type Description
HC-26P1N8A4300
Preview
International product number
4055626270142
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
Combustibility class
V0
Min. operating temperature
-20 °C
Max. operating temperature
125 °C
Pole number
26
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
screen connection present
Yes
Number of control contacts
26
Construction form of the plug connector
Plug
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4055626270142
Manufacturer product designation
Device connector, rear mounting
Product type
HC-26P1N8A4300
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
24
Quantity Scale
24
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat