??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1623261 - HC-26P1N8A2300
Bill of material
PHOENIX CONTACT 1623261
Product number of the Manufacturer
1623261
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Pin, Flat gasket, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 26, connection method: Crimp connection, series: HC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1244833
Manufacturer Type Description
HC-26P1N8A2300
Preview
International product number
4055626185132
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Combustibility class
V0
Min. operating temperature
-20 °C
Max. operating temperature
125 °C
Pole number
26
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
material of housing
Metal film
screen connection present
Yes
Number of control contacts
26
Construction form of the plug connector
Plug
Type of plug-in contact, outside
Male (plug)
With thread
Yes
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4055626185132
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, straight, Screw locking, M27, number of positions: 26, type of contact: Pin, Flat gasket, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 26, connection method: Crimp connection, series: HC, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1244833
Product type
HC-26P1N8A2300
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
24
Quantity Scale
24
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat