??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1622460 - EV-CC-AC1-M3-CC-SER-PCB
Bill of material
PHOENIX CONTACT 1622460
Product number of the Manufacturer
1622460
Short Description
AC charging controller
Long Description
CHARX control basic, AC charging controller, AC charging controller for private and commercial applications (EU/CN), IEC 61851-1, operating mode: Stand-Alone, Client, interface: RS-485
Manufacturer Type Description
EV-CC-AC1-M3-CC-SER-PCB
Preview
International product number
4055626039763
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
width
120 mm
height
108 mm
depth
20 mm
Energy consumption
1 W
Loading current
63 A
Emergency release at power failure
No
communication interface present
No
GTIN
4055626039763
Manufacturer product designation
AC charging controller
Manufacturer product description
The EV-CC-AC1-M3-CC-SER-PCB charging controller as a PCB for charging electric vehicles on a 3-phase AC power grid according to IEC 61851-1, Mode 3. Optimized for charging stations with permanently mounted Vehicle Connector. All charging functions and comprehensive configuration settings are already integrated.
Product type
EV-CC-AC1-M3-CC-SER-PCB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models