??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1622452 - EV-CC-AC1-M3-CBC-SER-HS
Bill of material
PHOENIX CONTACT 1622452
Product number of the Manufacturer
1622452
Short Description
AC charging controller
Long Description
CHARX control basic, AC charging controller, AC charging controller for private and commercial applications (EU/CN), IEC 61851-1, operating mode: Stand-Alone, Client, interface: RS-485
Manufacturer Type Description
EV-CC-AC1-M3-CBC-SER-HS
Preview
International product number
4055626039756
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
width
124 mm
height
128 mm
depth
64 mm
Energy consumption
1 W
Loading current
63 A
Emergency release at power failure
Yes
communication interface present
No
GTIN
4055626039756
Manufacturer product designation
AC charging controller
Manufacturer product description
The EV-CC-AC1-M3-CBC-SER-HS charging controller with housing for DIN rail mounting is used for charging electric vehicles at 3-phase AC networks according to IEC 61851-1, Mode 3. All charging functions, comprehensive configuration settings as well as a locking controller are already integrated.
Product type
EV-CC-AC1-M3-CBC-SER-HS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir