??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1622077 - PV-CM/CF-PRC-5FC/FS6-SET K02
Bill of material
PHOENIX CONTACT 1622077
Product number of the Manufacturer
1622077
Short Description
Connector
Long Description
Installation connector, Range of articles: PRC 35, Connector, housing material: PPE, color: black, min. cable diameter: 8 mm, max. cable diameter: 21 mm. The technical data for individual products is to be found in the corresponding data sheets.
Manufacturer Type Description
PV-CM/CF-PRC-5FC/FS6-SET K02
Preview
International product number
4055626041124
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
100 °C
max. operating ambient temperature
100 °C
PE connection present
No
material of housing
PPE
screen connection present
No
GTIN
4055626041124
Manufacturer product designation
Connector
Manufacturer product description
Inverter connection kit consisting of 1x AC field connector of the PRC series and 4x “SUNCLIX” DC field connectors (2 pairs)
Manufacturer product family
PRC 35
Product type
PV-CM/CF-PRC-5FC/FS6-SET K02
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85359000
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели