??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1621570 - SH-8EPS48AWA00S
Bill of material
PHOENIX CONTACT 1621570
Product number of the Manufacturer
1621570
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, SH, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+4+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, coding:N
Manufacturer Type Description
SH-8EPS48AWA00S
Preview
International product number
4046356937184
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
115 °C
max. operating ambient temperature
115 °C
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4046356937184
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, SH, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+4+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, coding:N
Product type
SH-8EPS48AWA00S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции