??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1621566 - SH-8EPS48AAD00S
Bill of material
PHOENIX CONTACT 1621566
Product number of the Manufacturer
1621566
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, SH, angled rotatable, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+4+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, coding:N
Manufacturer Type Description
SH-8EPS48AAD00S
Preview
International product number
4046356937146
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
82
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
115 °C
max. operating ambient temperature
115 °C
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4046356937146
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, SH, angled rotatable, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+4+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, coding:N
Product type
SH-8EPS48AAD00S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part