??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1621563 - SH-8ESC58AAD00S
Bill of material
PHOENIX CONTACT 1621563
Product number of the Manufacturer
1621563
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, SH, angled rotatable, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 4+4+4+PE / 3+N+PE, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, coding:N
Manufacturer Type Description
SH-8ESC58AAD00S
Preview
International product number
4046356937115
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
115 °C
max. operating ambient temperature
115 °C
PE connection present
No
Insertion cycles, min.
100
screen connection present
No
Construction form of the plug connector
Socket
Type of plug-in contact, outside
Female (socket)
With thread
Yes
GTIN
4046356937115
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, SH, angled rotatable, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 4+4+4+PE / 3+N+PE, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, coding:N
Product type
SH-8ESC58AAD00S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции