??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1621561 - SH-8EPC58AAC00S
Bill of material
PHOENIX CONTACT 1621561
Product number of the Manufacturer
1621561
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, SH, angled rotatable, for standard and SPEEDCON interlock, No. of pos.: 4+4+4+PE / 3+N+PE, Direction of rotation: Standard, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø 3.2, flange dimensions: 28 mm x 28 mm, coding:N
Manufacturer Type Description
SH-8EPC58AAC00S
Preview
International product number
4046356937092
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
82
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
115 °C
max. operating ambient temperature
115 °C
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4046356937092
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, SH, angled rotatable, for standard and SPEEDCON interlock, No. of pos.: 4+4+4+PE / 3+N+PE, Direction of rotation: Standard, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø 3.2, flange dimensions: 28 mm x 28 mm, coding:N
Product type
SH-8EPC58AAC00S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat