??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1621545 - SH-8ESS48A9LB4S
Bill of material
PHOENIX CONTACT 1621545
Product number of the Manufacturer
1621545
Short Description
Coupler connector
Long Description
M23, Coupler connector, SH, straight long, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 8+4+PE, type of contact: Socket, Crimp connection, cable diameter range: 7.5 mm ... 9 mm, coding:N, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1244441
Manufacturer Type Description
SH-8ESS48A9LB4S
Preview
International product number
4046356936934
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
Application standards
not available
certificate/approval
cULus Recognized, EAC
net weight
0.111 kg
Type of interlock
Screw locking
max. operating ambient temperature
115 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
Type of plug-in contact, outside
Female (socket)
GTIN
4046356936934
Manufacturer product designation
Coupler connector
Product type
SH-8ESS48A9LB4S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part