??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1621325 - PRC 5-TC-FS6 8-21
Bill of material
PHOENIX CONTACT 1621325
Product number of the Manufacturer
1621325
Short Description
Test plugs
Long Description
Installation connector, Range of articles: PRC 35, Test plugs, housing material: PPE, color: black, number of positions: 5, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, min. cable diameter: 8 mm, max. cable diameter: 21 mm. Manually releasable version with orange release latch
Manufacturer Type Description
PRC 5-TC-FS6 8-21
Preview
International product number
4046356914727
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
Pole number
5
Degree of protection (IP), mounted
IP66 / IP68 (2m / 24h) / IP69K
max. operating ambient temperature
105 °C
Material of the contact coat
silver-plated
Degree of soiling
2
PE connection present
No
Insertion cycles, min.
2000
material of housing
PPE
screen connection present
No
Number of control contacts
5
With thread
Yes
Connection on the inside
Screw connection
Inside connection
Screw connection
GTIN
4046356914727
Manufacturer product designation
Test plugs
Manufacturer product description
PRC test plug, 2000 plug cycles, can be released by hand, black, 5-pos., 1.5 mm² ... 6 mm² / 690 V / 35 A, with screw connection for cables with an outside diameter of 8 mm ... 21 mm.
Manufacturer product family
PRC 35
Product type
PRC 5-TC-FS6 8-21
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models