??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
162108
Bill of material
162108
Part Number
162108
Description
RF Connector Twinax Straight Crimp Plug 78 Ohm
Body Finish
Nickel
Body Material
Brass
Cable Group
TW
Cable Type
Twinax Style Group
Impedance
78
Insulator Material
PBT
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
0.2
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
47-10240
Size Category
Standard
Previews
3D
2D
Stáhnout CAD model