??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1620008 - CA-12M1N8A9502
Bill of material
PHOENIX CONTACT 1620008
Product number of the Manufacturer
1620008
Short Description
Coupler connector
Long Description
M23, Coupler connector, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 12, Direction of rotation: Standard, type of contact: Pin, Crimp connection, cable diameter range: 4 mm ... 6 mm, coding:N, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243947
Manufacturer Type Description
CA-12M1N8A9502
Preview
International product number
4046356819862
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Application standards
not available
certificate/approval
cULus Recognized
net weight
0.098 kg
Type of interlock
Screw locking
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
GTIN
4046356819862
Manufacturer product designation
Coupler connector
Manufacturer product description
M23, Coupler connector, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 12, Direction of rotation: Standard, type of contact: Pin, Crimp connection, cable diameter range: 4 mm ... 6 mm, coding:N, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243947
Product type
CA-12M1N8A9502
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part