??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1619871 - CA-07S1N8A6Y00
Bill of material
PHOENIX CONTACT 1619871
Product number of the Manufacturer
1619871
Short Description
Device connector front mounting
Long Description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 7, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial seal, Central fastening M20 x 1.5, coding:N
Manufacturer Type Description
CA-07S1N8A6Y00
Preview
International product number
4046356820950
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Application standards
not available
certificate/approval
cULus Recognized
net weight
0.023 kg
Type of interlock
Screw locking
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
Type of plug-in contact, outside
Female (socket)
GTIN
4046356820950
Manufacturer product designation
Device connector front mounting
Manufacturer product description
M23, Device connector front mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 7, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial seal, Central fastening M20 x 1.5, coding:N
Product type
CA-07S1N8A6Y00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част