??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1619849 - CA-06S1N8AHZ00
Bill of material
PHOENIX CONTACT 1619849
Product number of the Manufacturer
1619849
Short Description
Device connector, rear mounting
Long Description
M23, Device connector, rear mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 6, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial seal, Central fixing, coding:N, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243852
Manufacturer Type Description
CA-06S1N8AHZ00
Preview
International product number
4046356821179
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Application standards
not available
certificate/approval
cULus Recognized, EAC
net weight
0.045 kg
Type of interlock
Screw locking
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
screen connection present
No
Number of data contacts
0
screened
No
Status display present
No
Type of plug-in contact, outside
Female (socket)
GTIN
4046356821179
Manufacturer product designation
Device connector, rear mounting
Manufacturer product description
M23, Device connector, rear mounting, CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 6, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial seal, Central fixing, coding:N, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243852
Product type
CA-06S1N8AHZ00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part