??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1619217 - ST-7EP1N8AW500S
Bill of material
PHOENIX CONTACT 1619217
Product number of the Manufacturer
1619217
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, for standard and SPEEDCON interlock, M17, number of positions: 7+PE, type of contact: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 25.75 mm x 25.75 mm, degree of protection: IP67, number of positions: 8, connection method: Crimp connection, series: ST
Manufacturer Type Description
ST-7EP1N8AW500S
Preview
International product number
4046356827522
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
rated voltage
630 V
Application standards
not available
certificate/approval
cUL Recognized, cULus Listed, EAC, UL Recognized
net weight
0.033 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
8
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
Type of plug-in contact, outside
Male (plug)
GTIN
4046356827522
Manufacturer product designation
Device connector front mounting
Product type
ST-7EP1N8AW500S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part