??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1619015 - ST-08S1N8A9003S
Bill of material
PHOENIX CONTACT 1619015
Product number of the Manufacturer
1619015
Short Description
Coupler connector
Long Description
Coupler connector, straight, for standard and SPEEDCON interlock, M17, number of positions: 8, type of contact: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 5 mm ... 8 mm, number of positions: 8, connection method: Crimp connection, series: ST
Manufacturer Type Description
ST-08S1N8A9003S
Preview
International product number
4046356814133
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
57
rated voltage
48 V
Application standards
not available
certificate/approval
cUL Recognized, EAC, UL Recognized
net weight
0.052 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
8
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
GTIN
4046356814133
Manufacturer product designation
Coupler connector
Product type
ST-08S1N8A9003S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part