??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1618826 - ST-17P1G8ACK02S
Bill of material
PHOENIX CONTACT 1618826
Product number of the Manufacturer
1618826
Short Description
Panel feed-through
Long Description
Panel feed-through, SPEEDCON locking, M17, number of positions: 17, type of contact: Pin, Flat gasket, 4x Ø 3.2, flange dimensions: 25.75 mm x 25.75 mm, degree of protection: IP67, cable diameter range: 3.5 mm ... 5.5 mm, number of positions: 17, connection method: Crimp connection, series: ST, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243344
Manufacturer Type Description
ST-17P1G8ACK02S
Preview
International product number
4055626267678
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
Combustibility class
V0
Pole number
17
Degree of protection (IP), mounted
IP67
PE connection present
No
material of housing
Metal film
screen connection present
No
Number of control contacts
17
Construction form of the plug connector
Plug
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4055626267678
Manufacturer product designation
Panel feed-through
Product type
ST-17P1G8ACK02S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。