??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1618312 - ST-3ES1N8A8K02S
Bill of material
PHOENIX CONTACT 1618312
Product number of the Manufacturer
1618312
Short Description
Cable connector
Long Description
Cable connector, straight, SPEEDCON locking, M17, number of positions: 3+PE, type of contact: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 3.5 mm ... 5.5 mm, number of positions: 4, connection method: Crimp connection, series: ST, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1243198
Manufacturer Type Description
ST-3ES1N8A8K02S
Preview
International product number
4046356816687
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
28
rated voltage
630 V
Application standards
not available
certificate/approval
cUL Recognized, EAC, UL Recognized
net weight
0.033 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
4
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
Type of plug-in contact, outside
Female (socket)
GTIN
4046356816687
Manufacturer product designation
Cable connector
Product type
ST-3ES1N8A8K02S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat