??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614330 - Heavy duty budget latch - square 8x8
Bill of material
16-1-4330
PREVIEW
Reference
16-1-4330
Material
304 stainless steel
Finish
raw
A
115 mm
B
35 mm
C
11 mm
Previews
3D
Dimension
2D
Download CAD models