??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1614229 - Quarter turn with wing knob
Bill of material
16-1-4229
PREVIEW
Reference
16-1-4229
Material
steel
Finish
zinc plated
I
50 mm
H
11 mm
Note
cranked cam
weight
24 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30234-quarter-turn-with-wing-knob.html
Previews
3D
Dimenze
2D
Stáhnout CAD model