??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614227 - Quarter turn with wing knob
Bill of material
16-1-4227
PREVIEW
Reference
16-1-4227
Material
steel
Finish
zinc plated
I
35 mm
H
18 mm
Note
flat cam
weight
15 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30233-quarter-turn-with-wing-knob.html
Previews
3D
Dimension
2D
Download CAD models