??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614083 - Common key for budget latches
Bill of material
16-1-4083
PREVIEW
Reference
16-1-4083
Material
steel
Finish
zinc plated
A
93 mm
B
63.5 mm
weight
58 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25657-common-key-for-budget-latches.html
Previews
3D
Dimension
2D
Download CAD models