??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pinet
Description
1614032 - Strike for spring budget latch 16-1-4031
Bill of material
16-1-4032
PREVIEW
Reference
16-1-4032
Material
304 stainless steel
Finish
deburred
A
85 mm
B
17 mm
C
8.5 mm
Note
strike
weight
48 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25911-strike-for-spring-budget-latch-16-1-4031.html
Previews
3D
Dimensión
2D
Descarga de modelos CAD