??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1613972 - Budget latch - square 6x6 - stainless steel
Bill of material
16-1-3972
PREVIEW
Reference
16-1-3972
Material
304 stainless steel
Finish
raw
A
85 mm
B
17 mm
C
8.5 mm
weight
56 g
W
90° mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25653-budget-latch-square-6x6-stainless-steel.html
预览
3D
尺寸标注
2D
下载CAD模型