??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1609801686 - DEK 5/5 MC NE RT
Bill of material
Weidmueller 1609801686
Preview
Product number of the Manufacturer
1609801686
Manufacturer Type Description
DEK 5/5 MC NE RT
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, horizontal and vertical, red
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190397128
Manufacturer Name
Weidmueller Group
Grid dimensions
5 mm
color
red
Without halogens
Yes
Mass
0.000 kg
depth
2.373 mm
height
5.2 mm
width
4.900 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models