??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1608980000 - ZQV 4/5 GE
Bill of material
Weidmueller 1608980000
Preview
Product number of the Manufacturer
1608980000
Manufacturer Type Description
ZQV 4/5 GE
Short Description
Cross-connector (terminal) Plugged, Number of poles: 5, Pitch in mm: 6.10, Insulated: Yes, 32 A, yellow
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4008190263256
Manufacturer Name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
6.100 mm
rated current
32 A
Number of bridged terminals
5
color
yellow
Design
Cross connector
Explosion tested design (EEx e)
Yes
Insulation present
Yes
Assembly type
plug-in
Mass
0.004 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models