??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1608890000 - ZQV 2.5/5
明細表
Weidmueller 1608890000
Preview
Manufacturer Product ID
1608890000
Manufacturer Type Description
ZQV 2.5/5
Description short
横联件(端子), 已插入的, 回路数: 5, 间距 (mm): 5.10, 绝缘: 是, 24 A, 黄色
Description long
直通型接线端子横联件,用于电位分配或信号传输。
GTIN-Code
4008190065713
Manufacturer / brand name
Weidmueller Group
shock-hazard protection present
Yes
Grid dimensions
5.100 mm
rated current
24 A
Number of bridged terminals
5
color
yellow
Design
Cross connector
Explosion tested design (EEx e)
Yes
Insulation present
Yes
Assembly type
plug-in
Mass
0.004 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
下載CAD模型