??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1608790000 - ZAP/TW 2 OR
Bill of material
Weidmueller 1608790000
Preview
Product number of the Manufacturer
1608790000
Manufacturer Type Description
ZAP/TW 2 OR
Short Description
Partition plate (terminal) End and intermediate plate, 66 mm x 30.5 mm, orange
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190190903
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Design
Cover
Mass
0.003 kg
customs tariff number (TARIC)
85472000
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)