??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1608113 - VS-PPC-C1-RJ45-MNNA-PG9-8I6
Bill of material
PHOENIX CONTACT 1608113
Product number of the Manufacturer
1608113
Short Description
RJ45 connector
Long Description
RJ45 connector, degree of protection: IP65/IP67, number of positions: 8, CAT6, material: Metal, connection method: IDC fast connection, cable outlet: straight, color: silver, Ethernet
Manufacturer Type Description
VS-PPC-C1-RJ45-MNNA-PG9-8I6
Preview
International product number
4046356159951
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
width
22 mm
height
30 mm
rated voltage
72 V
rated current
1 A
Application standards
IEC PAS 61076-3-117
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
certificate/approval
EAC
length
57.700 mm
depth
57.700 mm
min. connectable conductor cross-section multiple wire
0.200 mm^2
Min. line cross section, flexible
0.200 mm^2
Pole number
8
Type of interlock
Push pull
Material of the contact
Copper alloy
max. operating ambient temperature
70 °C
Material of the contact coat
Gold over nickel
Degree of soiling
2
Overvoltage category
I
PE connection present
No
Conductor connection method
IDC fast connection
seal present
No
Design of housing surface
nickel-plated
Locking present
No
material of housing
Metal film
Size of connection thread
not relevant
EMC design present
No
number of cable inlets
1
Arrangement of the cable lead-in
straight
Coding (head 1)
without
GTIN
4046356159951
Manufacturer product designation
RJ45 connector
Manufacturer product description
RJ45 connector, IP67, with push/pull interlocking (version 14), metal housing, for 1 Gbps, for 24 ... 25 AWG stranded conductors
Product type
VS-PPC-C1-RJ45-MNNA-PG9-8I6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models