??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607860 - RF-17P1N8AWA00
Bill of material
PHOENIX CONTACT 1607860
Product number of the Manufacturer
1607860
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, Screw locking, M23, number of positions: 17, type of contact: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 17, connection method: Crimp connection, series: RF
Manufacturer Type Description
RF-17P1N8AWA00
Preview
International product number
4046356174947
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
48 V
Application standards
not available
certificate/approval
cULus Recognized
net weight
0.031 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
17
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
GTIN
4046356174947
Manufacturer product designation
Device connector front mounting
Product type
RF-17P1N8AWA00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part