??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607822 - RF-12P2S8AWB00
Bill of material
PHOENIX CONTACT 1607822
Product number of the Manufacturer
1607822
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, Screw locking, M23, number of positions: 12, type of contact: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, degree of protection: IP67, number of positions: 12, connection method: Crimp connection, series: RF
Manufacturer Type Description
RF-12P2S8AWB00
Preview
International product number
4046356268400
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Min. operating temperature
-20 °C
Max. operating temperature
125 °C
Pole number
12
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
screen connection present
Yes
Number of control contacts
12
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4046356268400
Manufacturer product designation
Device connector front mounting
Product type
RF-12P2S8AWB00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part