??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607736 - ST-7EP1N8A8003S
Bill of material
PHOENIX CONTACT 1607736
Product number of the Manufacturer
1607736
Short Description
Cable connector
Long Description
Cable connector, straight, SPEEDCON locking, M17, number of positions: 7+PE, type of contact: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 5 mm ... 8 mm, number of positions: 8, connection method: Crimp connection, series: ST
Manufacturer Type Description
ST-7EP1N8A8003S
Preview
International product number
4046356274364
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
rated voltage
630 V
Application standards
not available
certificate/approval
cUL Recognized, cULus Listed, EAC, UL Recognized
net weight
0.073 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
8
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
GTIN
4046356274364
Manufacturer product designation
Cable connector
Product type
ST-7EP1N8A8003S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част