??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607729 - HC-M-KV-M40(27-34)
Bill of material
PHOENIX CONTACT 1607729
Product number of the Manufacturer
1607729
Short Description
Cable gland
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 27 mm ... 34 mm, shielding: no, connecting thread: M40 x 1.5, color: silver
Manufacturer Type Description
HC-M-KV-M40(27-34)
Preview
International product number
4017918938819
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
silver
net weight
0.16865 kg
Degree of protection (IP), mounted
IP68
Without halogens
No
material
Polyamide (PA)
max. operating ambient temperature
100 °C
Size of connection thread
M40
Thread length
8 mm
glass-fiber reinforced
No
max. sealing range
34 mm
min. sealing range
27 mm
Counter nut present
No
Bend protection present
No
Thread type of the cable gland
metric
Number of cable feed-throughs
1
Sealing type
Single-orifice seal
thread ascent
1.500 mm
wrench width 1
50 mm
wrench width 2
50 mm
GTIN
4017918938819
Manufacturer product designation
Cable gland
Manufacturer product description
Metal screw connection up to 5 bar, thread length: 8 mm, cable diameter: 27 ... 34 mm, WAF 50, screw connection: M40
Product type
HC-M-KV-M40(27-34)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
74198090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir