??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1607710000 - ESO 5 DIN A4 WS
Bill of material
Weidmueller 1607710000
Preview
Product number of the Manufacturer
1607710000
Manufacturer Type Description
ESO 5 DIN A4 WS
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190206109
Manufacturer Name
Weidmueller Group
Grid dimensions
16.500 mm
color
white
material
Paper
Mass
0.011 kg
depth
0.2 mm
height
39.75 mm
width
16.250 mm
customs tariff number (TARIC)
48219090
URL
URL
预览
3D
2D
下载CAD模型