??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607707 - ST-5EP1N8A9004S
Bill of material
PHOENIX CONTACT 1607707
Product number of the Manufacturer
1607707
Short Description
Coupler connector
Long Description
Coupler connector, straight, for standard and SPEEDCON interlock, M17, number of positions: 5+PE, type of contact: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 8 mm ... 10 mm, number of positions: 6, connection method: Crimp connection, series: ST
Manufacturer Type Description
ST-5EP1N8A9004S
Preview
International product number
4046356274104
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
rated voltage
630 V
Application standards
not available
certificate/approval
cUL Recognized, cULus Listed, EAC, UL Recognized
net weight
0.052 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
6
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
GTIN
4046356274104
Manufacturer product designation
Coupler connector
Product type
ST-5EP1N8A9004S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част