??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607672 - ST-3EP1N8AAC00S
Bill of material
PHOENIX CONTACT 1607672
Product number of the Manufacturer
1607672
Short Description
Device connector front mounting
Long Description
Device connector front mounting, angled rotatable, SPEEDCON locking, M17, number of positions: 3+PE, type of contact: Pin, Axial O-ring, 4x Ø2,7, shielded: yes, flange dimensions: 25 mm x 25 mm, degree of protection: IP67, number of positions: 4, connection method: Crimp connection, series: ST
Manufacturer Type Description
ST-3EP1N8AAC00S
Preview
International product number
4046356273794
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Pole number
4
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
material of housing
Metal film
screen connection present
Yes
Number of control contacts
4
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4046356273794
Manufacturer product designation
Device connector front mounting
Product type
ST-3EP1N8AAC00S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
16
Quantity Scale
16
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part