??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1607338 - RF-17S1N8A8002
Bill of material
PHOENIX CONTACT 1607338
Product number of the Manufacturer
1607338
Short Description
Cable connector
Long Description
Cable connector, straight, Screw locking, M23, number of positions: 17, type of contact: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 6 mm ... 10 mm, number of positions: 17, connection method: Crimp connection, series: RF
Manufacturer Type Description
RF-17S1N8A8002
Preview
International product number
4046356269216
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
48 V
Application standards
not available
certificate/approval
cULus Recognized
net weight
0.095 kg
Type of interlock
Screw locking
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
Number of power contacts
0
PE connection present
No
Conductor connection method
crimp connection
screen connection present
Yes
Number of control contacts
17
Number of data contacts
0
Coding (head 1)
N
screened
Yes
Status display present
No
GTIN
4046356269216
Manufacturer product designation
Cable connector
Product type
RF-17S1N8A8002
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat